Applications
Suction and delivery hose for general applications of mineral and synthetic oils with aromatic content up to 50%.
Limited use for biofuels. Consult us.
Design
Overview
Inner tube
synthetic NBR rubber, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
synthetic NBR/SBR rubber, fabric impression, black,
Temperature range
-30 to +80
Electrical properties
conductive tube, R<10^6Ω/m.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)