Applications
Discharge of petroleum products for dock or barge service.
For refined products with aromatic up to 50%.
Advantages
- Can be flat coiled on a diameter 800mm steel band.
- Bendable and collapsible hose design.
- Axial reinforcement.
Design
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile, cords
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges)
Additional information
Bending radius test under 3.5bar working pressure.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)