Applications

Advantages

Design

Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile, cords,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-20 to +82
Electrical properties
built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).
Standard/Approval
EN 1765:2016 type L10/L15.
French directive TMD (carriage of dangerous goods in France).
Additional information
Bending radius test under 3.5bar working pressure (not applicable for ID=300mm).
Hose assembly weight: consult us.
MAGDALA with assembled or swaged couplings: see the data sheet MAGDALA C.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
- FKM liner for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design. Green branding for FKM.
Couplings Fittings
Manufactured with fixed or swivel built-in flanges (standard shank or END-FLEX® type).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

TMD approval

BV homologation certificate

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

End-Flex coupling - Dock applications

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3