Applications

Advantages

Design

Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile cords with embedded steel helix,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-20 to +82
Electrical properties
built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).
Standard/Approval
EN 1765:2016 type S15 (supersedes BS 1435-1).
Additional information
Additional weight for flanges, consult us.
HNBR liner available on request for hot oil up to 125°C in continuous service or 135°C in temporary service.
FKM liner available on request for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.
Couplings Fittings
Manufactured with built-in flanges: fixed or swivel (ISO PN16, PN20 ASA150, etc.), slip-on, welding-neck RF or FF type.
Other mechanical specifications (diameter, bursting pressure, etc.): on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

BV homologation certificate

TMD approval

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3