Applications
Aircraft ground refuelling and defuelling with kerosene or petroleum fuel, aromatic content ≤50%.
Fuel discharge under pressure.
Advantages
Recognized by the major oil companies.
Highly resistant, non fuel contaminating tube.
Light weight, flexible and abrasion resistant hose.
Design
Technical drawing
Overview
Inner tube
kerosene resistant NBR, smooth, black,
Reinforcement
synthetic textile with embedded PET helix,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-30 to +100
Electrical properties
semi-conductive cover, 10^3Ω/lg
Standard/Approval
ISO 1825:2017 type F.
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps.
Hose assemblies are individually tested and supplied with a test certificate.
Hose assemblies are individually tested and supplied with a test certificate.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)