Applications
Aircraft ground refuelling with kerosene or petroleum fuel, aromatic content ≤50%.
Fuel discharge under pressure.
Advantages
Recognized by the major oil companies.
Highly resistant non fuel contaminating tube.
Light weight, flexible and abrasion resistant hose.
Available in 30 and 40m long as standard stock.
Design
Luminescent branding
Overview
Inner tube
kerosene resistant NBR, smooth, black,
Reinforcement
synthetic textile,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-30 to +100
Electrical properties
semi-conductive cover, 10^3Ω/lg<R<10^6Ω/lg.
Standard/Approval
EI 1529:2014 type C.
ISO 1825:2017 type C.
ISO 1825:2017 type C.
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps.
Hose assemblies are individually tested and supplied with a test certificate.
Max vacuum 0.15bar: hose retains 80% of its original internal diameter according to EI 1529/C and ISO 1825:2017.
Hose assemblies are individually tested and supplied with a test certificate.
Max vacuum 0.15bar: hose retains 80% of its original internal diameter according to EI 1529/C and ISO 1825:2017.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Design
Standard branding