Applications
Suction and discharge of liquid foodstuffs such as milk, wine, beer, cider, fruit juice, soda, vinegar and alcohol up to 50% with exception of fatty foodstuffs and oils.
Advantages
Good resistance to pressure.
Smooth white food grade tube that doesn’t propagate bacterial growth.
Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 140°C.
Cover with very good ageing and weather resistance.
Contains no phthalate.
Design
Overview
Inner tube
Food grade quality EPDM, smooth, white,
Reinforcement
Synthetic textile with embedded steel helix,
Cover
EPDM, corrugated, fabric impression, blue,
Temperature range
-35 to +100
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)