ALCODIAL - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
food grade UPE, smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
NR, fabric impression, blue,
Temperature range
-30 to +80
Standard/Approval
EU regulations No. 1935/2004, 2023/2006, 10/2011.
FDA regulation No. 21 CFR 177.1520.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Cleaning guideline

Handling guideline

Storage Guideline

Food Industry Brochure

Wines & Alcohols Brochure

Food Contact Certificate

ADI - Animal-Derived Ingredient Free Certificate

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3