PERFORMER CR-EPDM - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
chemical resistant EPDM, smooth, black,
Reinforcement
synthetic textile,
Cover
weather resistant EPDM, fabric impression, black,
Temperature range
-30 to +100
Electrical properties
conductive tube, R<1MOhm/m (on request, built-in conductive wire).
Additional information
Hoses can be manufactured with straight or enlarged ends.
Couplings Fittings
Standard steel END-FLEX® flanges available with PN10/16/20 (ASA150) drilling. Other material/drilling upon request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

End-Flex coupling - Dock applications

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3