CHEMIKLER L-UPE - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
chemical and weather resistant EPDM, fabric impression, black, corrugated
Temperature range
-40 to +100
Electrical properties
conductive UPE tube, R≤10^6Ω/lg.
Standard/Approval
EN 12115.
Additional information
The electrical properties of this hose make it safe to use in ATEX areas.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

ATEX Certificate

Handling guideline

Storage Guideline

Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3