Applications
Discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.
For mobile or fixed installations in chemical works and associated industries.
Advantages
A versatile hose for a wide range of chemicals.
Very good mechanical strength.
Inner tube in accordance with directives of American Food and Drug Administration (FDA).
Smooth tube for easier washing out (up to 140°C during 30 minutes).
Excellent resistance to ageing, atmospheric conditions and ozone.
Optimum resistance of the cover to abrasion and chemicals.
Can be fitted with many types of couplings.
Although without helix, this hose can also work under vacuum (0.9bar).
Design
Technical drawing
Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), smooth, black,
Reinforcement
synthetic textile,
Cover
chemical and weather resistant EPDM, fabric impression, black,
Temperature range
-40 to +100
Electrical properties
conductive UPE tube and rubber cover, R≤10^6Ω/lg.
Standard/Approval
EN 12115.
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in ATEX areas.
Although without helix, this hose can also work under vacuum (0.9bar).
Although without helix, this hose can also work under vacuum (0.9bar).
Couplings Fittings
Specially designed fittings are available, please consult us.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer
Go to Chemical Products transfer