AIRFLAT - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile, woven,
Cover
ozone and oil resistant NBR, longitudinal fluted, black,
Temperature range
-20 to +80
Electrical properties
non conductive.
Additional information
For compressed air applications, the use of hoses with ID exceeding 65mm is not recommended.
Couplings Fittings
Claw couplings, with two double bolt clamps per fitting.
Whip check safety cable is recommended especially for compressed air applications.
For dimensions above 25mm special couplings are recommended.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3