TRELLVAC Excavator

Applications

Advantages

Design

Overview
Inner tube
wear resistant NR, smooth, red,
Reinforcement
synthetic textile with embedded steel helix,
Cover
SBR/NR, corrugated, black,
Temperature range
-30 to +80
Additional information
Hoses are delivered in straight length, on pallet.
Couplings Fittings
Cuffed or enlarged ends:
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3