Applications

Advantages

Design

Overview
Inner tube
wear resistant NR, smooth, black,
Reinforcement
synthetic textile,
Cover
weather resistant NR, fabric impression, grey,
Temperature range
-30 to +70
Electrical properties
conductive tube and built-in conductive wire.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

Building and Public Works

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3