Applications

Advantages

Design

Overview
Inner tube
NBR/SBR, smooth, black, mild oil resistant
Reinforcement
high tensile textile cord,
Cover
SBR/CR, fabric impression, black, abrasion, ozone and weather resistant
Temperature range
-30 to +80
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Building and Public Works

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3