Applications

Advantages

Design

Overview
Inner tube
wear resistant NR, smooth, black,
Reinforcement
synthetic textile,
Cover
wear and weather resistant SBR, fabric impression, white,
Temperature range
-30 to +70
Electrical properties
antistatic tube.
Special properties
abrasion resistance of tube <40mm3 according to ISO 4649.
Additional information
13.3m lengths available on request, min. order is three pieces and by multiple of three.
Other wall thickness and/or bursting pressure on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Building and Public Works

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3