Applications

Advantages

Design

Overview
Inner tube
wear resistant NR, smooth, tan,
Reinforcement
synthetic textile with embedded steel helix,
Cover
weather resistant EPDM, corrugated, black, fabric impression
Temperature range
-30 to +70
Electrical properties
built-in conductive wire (helix must be connected with couplings).
Additional information
When used with air, the working pressure of hose is voluntary limited to a lower value depending on the diameters in order to remain within the limit of the Article 4 §3 of PED 2014/68/UE:
125-200mm: 5bar, 250mm: 4bar, 300mm: 3bar, ≥350mm: 2bar.
For higher working pressure in pneumatic conveying, consult us.

Low stretch under 10bar working pressure.
Lengths are stocked in 20 or 12m, consult us for longer lengths.
Couplings Fittings
Hoses fitted with BLOC-END® must be used to the following maximum working pressure:
ID≤150mm: 10bar.
ID>150mm:
- 10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
- 5bar for dynamic application and/or temperature >40°C.

Hoses fitted with END-FLEX® flanges are allowed to work with pressure and vacuum mentioned in the table below.

Cuffed or enlarged ends.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

Bloc-End coupling

Bloc-End fittings instructions

Performer Brochure

Branding

PERFORMERGLAD10P_ASSEMBLY_TYPES_TSALES_300dpi_gif_180mmx15mm
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3