Applications

Advantages

Design

Overview
Inner tube
wear resistant NR, smooth, black,
Reinforcement
two steel cords for ID≤400mm, four steel cords for ID≥450mm,
Cover
weather resistant EPDM, fabric impression, black,
Temperature range
-30 to +70, Peaks at +80°C
Electrical properties
conductive tube and cover.
Couplings Fittings
Hoses are fitted with END-FLEX ® flanges (fitted hoses are allowed to work with pressure mentioned in the table).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

End-Flex coupling

ATEX Certificate

Handling guideline

Storage Guideline

Performer Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3