Applications

Design

Overview
Inner tube
wear resistant NR, smooth, black,
Reinforcement
synthetic textile,
Cover
wear and weather resistant SBR, fabric impression, black,
Temperature range
-30 to +80
Electrical properties
conductive tube.
Special properties
abrasion resistance of tube <50mm3 according to ISO 4649.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3