Applications
High abrasive resistant sandblast hose used for the delivery of sand, steel shot, stone.
Design
Overview
Inner tube
NR, smooth, black,
Reinforcement
synthetic textile,
Cover
abrasion resistant SBR, fabric impression, black,
Temperature range
-30 to +80
Electrical properties
conductive tube.
Special properties
abrasion resistance of tube <70mm3 according to ISO 4649.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)