Applications
For reels on road tankers for LPG delivery.
Discharge of LPG (liquid or gaseous phase) or natural gas under conditions for use defined by EN 1762, for reels on road tankers or other applications of delivery.
Advantages
- Flexible and light weight.
- Excellent bending radius.
- Very good cover resistance.
- Dissipation of static electricity ensured by the tube and bonding braid.
- Pin-pricked cover for combustible gas conveyance.
- Very good oil resistance.
Design
Technical drawing

Overview
Inner tube
LPG resistant NBR, black, smooth.
Reinforcement
2 texille braided
Cover
oil and weather resistant CR, black, smooth for ID<25mm, fabric impression for ID≥25mm.
Temperature range
-30 to +70
Additional information
ID 15.9mm: delivery in 40m long and 10% shorter lengths.
BUTANE PROPANE E+: same version but with 4 built-in-wires (electrical continuity type M).
BUTANE PROPANE E+: same version but with 4 built-in-wires (electrical continuity type M).
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video