Applications

Advantages

Design

Overview
Inner tube
oil and petrol resistant NBR, smooth, black,
Reinforcement
synthetic textile,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-40 to +100
Electrical properties
conductive tube and cover, R<10^6Ω/lg.
Standard/Approval
EN 1761:1999, EN 12115:2021.
Additional information
ID>100mm: not included in EN 1761 and EN 12115 but designed, made and tested according to the same specifications required by both standards.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX Pumpadukt D S

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3