contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_dd8e3732-41ed-4273-b8de-24295911b2c3.gif
Overview
Inner tube
oil and petrol resistant NBR/PVC, black, smooth.
Reinforcement
synthetic textile, braided
Cover
oil and weather resistant NBR/PVC, black or red, smooth (32-40mm), fabric impression (50mm).
Temperature range
-30 to +55
Additional information
Other lengths and fitting lengths on request.

For the R (red) version, can be supplied with brass male-male connections, aluminium protection cover and can be fitted with a bend-limiting spring to prevent cockling.

2 standard colors available.
Type B = Black
Type R = Red
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3