Ship-to-Ship and Ship-to-Shore applications
The KLAW range of systems are designed to deliver safe transfers at sea for an array of media in the most demanding of conditions, applications and circumstances.
A KLAW Breakaway Coupling or Emergency Release System offers the reassuring protection from an incident during a transfer at sea that would have otherwise resulted in damage to assets, people or the environment.
A KLAW solution therefore enables increased operator control over a range of incident scenarios.
With increasing attention placed on the protection of the environment and the safety of offshore operations, it is crucial that the most reliable, proven and efficient transfer solutions are commissioned to reduce risk. The KLAW range of options ensures these solutions are delivered.
Release options
Contact Us
How can we help?