Composite Hoses compliance ISO EN 13765 standards

Gutteling_norme
Trelleborg is a global leader in specialist composite hoses for critical transfer operations. For over 30 years our Gutteling range of premium hoses have been at the forefront of innovation, safety and efficiency. Our commitment to quality is demonstrated by the compliance of all composite hoses with ISO/EN 13765 standards, with particular emphasis on type testing.

All Trelleborg composite hoses are manufactured according to the latest international guidelines, ISO / EN 13765. The most important aspect that the EN requires, is a Type Test. Trelleborg takes a big step to have these type tests verified via 3rd party approvals. Trelleborg currently maintains 32 Third Party Approvals confirming such Type Tests.

Our extensive 3rd party approval program consists of 3 basic categories: Design Approval, Manufacturing Approval, and Management Approval. All 3 categories are achieved and maintained by 3rd party audits which are carried out by Class Societies such as ABS, Lloyds Register and DNV-GL and other recognized societies, none of which no other domestic composite hose manufacturer has obtained.

You can also find a complete listing on our website at the following link: https://www.gutteling.com/certificates

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3