Applications
Highly agressive chemicals, strong acids, aromatic solvents up to 150°C
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted FKM
Reinforcement
Aramid
Cover
Black weather resistant FKM
Temperature range
-15 to 150ºC,
Max 150ºC at max WP 8 bar (≤ DN150) / 6 bar (>DN150)
Max 90ºC at max WP 10 bar (≤ DN150) / 8 bar (>DN150)
Max 70ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Max 150ºC at max WP 8 bar (≤ DN150) / 6 bar (>DN150)
Max 90ºC at max WP 10 bar (≤ DN150) / 8 bar (>DN150)
Max 70ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
Inner liner PTFE, vacuum ring (316Ti), flameguards, safety shields on request.
PED (2014/68/EU)
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Expansion Joints Brochure
Expansion Joints Brochure (PDF)
PED Certificate
PED Certificate (PDF)