Optional:
Cover: silicone glass fiber or polypropylene braid.
Anti-flexion spring and protection helix in 302 stainless steel or
galvanized steel.
Applications
For transferring aggressive and corrosive chemicals, gas and oil.
Requiring resistance to high temperatures or use under high pressure.
(Gas, steam, cryogenics, solvents, petrol.)
Advantages
- Can work at very low (-250°C) up to very high (+550°C) temperatures, depending on the conveyed fluid.
- Highly resistant to temperature changes.
- Exposure to high heat, fire, abrasion, corrosion and mold.
- Use under high pressure or vacuum.
- Vibration absorption
Design
Overview
Cover
Temperature range
-250 to +550
Standard/Approval
Made to order with all types of stainless steel fittings
Additional information
Optional services:
- Electrical tracing to maintain or warm the fluid being transferred.
- Double-jacket to maintain the temperature of the fluid being transferred.
- Tapping to take a temperature reading or sample of the fluid being transferred.
- Electrical tracing to maintain or warm the fluid being transferred.
- Double-jacket to maintain the temperature of the fluid being transferred.
- Tapping to take a temperature reading or sample of the fluid being transferred.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)