Applications
Aircraft ground refueling and defueling of kerosene and/or petroleum-based fuels with an aromatic content not exceeding 30%.
Specially designed for cold temperature applications where standard hose is not suitable due to extreme cold temperatures.
Advantages
- Remaining flexible and fully EI 1529 compliant at -40°C.
- Highly resistant, non fuel contaminating tube.
- Light weight, flexible and abrasion resistant hose.
- Highly resistant to vaccum.
- No rubber crack at -48°C.
- Flame resistant cover.
- Available in 30 and 40 m long as standard stock.
Overview
Inner tube
NBR, black, smooth, resistant to kerosene and aviation fuels
Reinforcement
synthetic textile with embedded PET reinforcement helix
Cover
CR, black, canvas grain finish, hydrocarbon and weather-resistant
Temperature range
-40 to +100
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)