Applications
Discharge of petroleum products for dock or barge service.
For refined products with aromatic up to 50%.
Design
Overview
Reinforcement
synthetic textile, cords
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges)
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)