Applications
Industrial vacuum cleaning equipment for recovery of industrial waste (crushed minerals, sand, building site rubble, dust, shavings, etc.). For fixed installations (centralized cleaning systems) or mobile installations (vacuum tankers).
Pneumatic suction or discharge of abrasive powder or granulated products (grains, cereals, cattle feed granules, etc.).
Advantages
Robust and easy to handle.
Excellent bending radius.
Can be manufactured with cuffed ends.
Good cover resistance to abrasion.
Design
Technical drawing
Overview
Reinforcement
synthetic textile cords with embedded steel helix
Cover
weather resistant NR, black, corrugated.
Temperature range
-30 to +80
Additional information
Can be used in ATEX zones
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.