Applications
For high pressure cleaning equipment (Type Kärcher).
Efficient for machines, vehicles, floors, public areas, facades, etc.
The non-staining cover is an advantage for use in food industry and public baths.
Advantages
Non-staining smooth cover.
Oil, detergent, wear and weather resistant.
High working pressure.
High temperature resistance.
Light weight, flexible and kink resistant.
Long service life.
Design
Technical drawing

Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Cleaning Guideline
Guideline
Antimicrobial Protection Certificate
Certificate