Syntac STS|Trelleborg Applied Technologies
Benefits

Easy to machine


Robust & tough


Wear and abrasion resistant


Dimensionally stable


Suitable for use up to 180 °C


Can be polished to achieve an extremely smooth surface finish


Offer super-fine detailing with reduced breakage


Supports high levels of repeatability


Durable, consistent performance


Produces high clarity packaging


Suitable for packaging requiring deeper molds


Available in sheet, bar and cast versions

Application

Food packaging


Beverage packaging


Medical and pharmaceutical packaging


Packaging requiring a deeper draw mold

Watch our videos