Reduces top tension loads
Maintain project specific riser configuration
Fast, efficient and safe offshore installation
the uplift is generated by a two part buoyant component; a clamp and the buoyancy elements.
a clamp securely attaches the assembly to the desired location on the pipeline. the buoyancy elements are assembled to mechanically lock around the clamp and are secured with a fastening system.
Compliant systems aimed at encapsulating large flowline tolerances, expansions and contractions through the use of compliant contact pads.
To reduce the weight of the pipeline during installation, discrete buoyancy modules can be strapped to the pipeline on board the vessel or in the case of the shore pull, installed on land.
View Njord DBMs