Product Description
Trelleborg AVS defense portfolio includes both “deck” and “bulkhead” versions of J type shock mounts. Like other shock mounts, all J-type shock mounts are registered under NATO Stock Numbers (NSN). Trelleborg AVS-NL CAGE code is H0040. The asymmetric version of the J-mount is often referred to as the “bulkhead” version because of its shape that requires less installation space. These J-mounts are highly efficient shock isolators as their lifetime is limited by the event of the shock itself and their replacement inexpensive. After being exposed to shock the J-mount needs to be replaced to re-ensure protection of the equipment. The J-mount is often used for non-vital equipment without a vibration source, such as switch cabinets and electronic equipment.
| CLASS | NATO STOCK NUMBER (NSN) | DIMENSIONS (MM) | |||||||
| A | B | C | ØD | F | G | H | J | ||
| 1 | 5340-99-533-2576 | 69 | 2 | 55 | M10 | 38 | 6 | 25 | 13 |
| 2 | 5340-99-533-2577 | 69 | 3 | 55 | M10 | 38 | 6 | 25 | 13 |
| 3 | 5340-99-533-2578 | 76 | 4 | 55 | M12 | 40 | 8 | 25 | 13 |
| 4 | 5340-99-533-2579 | 105 | 6 | 70 | M16 | 49 | 15 | 32 | 16 |
| 5 | 5340-99-533-2580 | 125 | 8 | 90 | M20 | 67 | 9 | 44 | 22 |
| 6 | 5340-99-533-2581 | 159 | 12 | 85 | M24 | 83 | 11 | 57 | 25 |
| CLASS | STATIC LOAD RANGE (KG) | PERMISSIVE DEFORMATION (MM) | MAX TRANSMITTED ACCELERATION AT STATIC LOAD (M/S2) | |||
| X | Y | Z | MIN. MASS | MAX. MASS | ||
| 1 | 2 - 5 | 22 | 55 | 55 | 360 | 180 |
| 2 | 5 - 10 | 22 | 55 | 55 | 340 | 180 |
| 3 | 10 - 20 | 22 | 55 | 55 | 280 | 130 |
| 4 | 20 - 35 | 24 | 55 | 55 | 280 | 160 |
| 5 | 35 - 70 | 36 | 55 | 55 | 240 | 120 |
| 6 | 70 - 135 | 47 | 55 | 55 | 260 | 140 |
Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.