Product Description
The mount design, the chosen fluid and the hydraulic mechanism provide the characteristic wide-band damping. In cases with remote excitation frequencies in the lower frequency range, the use of this hydro mount permits an optimal mounting. By precise reduction of the fluid chamber stiffness of one of the chambers, a significantly improved compromise of effective vibration reduction and structure-borne sound isolation is achieved as opposed to the hydro mounts without this design.
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL | RADIAL (X) | |
|---|---|---|---|---|---|
| STIFFNESS
(N/mm) |
MAX. LOAD (kN) | STIFFNESS
(N/mm) |
|||
| 036 18 716 | 60901792 | 40 | 490 | 3.05 | 900 ( at Sz=-4mm, Sx=1.5mm) |
| 60900463 | 50 | 730 | 5.10 | 1700 ( at Sz=-4mm, Sx=1mm) | |
| 60901793 | 60 | 970 | 7.80 | 2850 ( at Sz=-4mm, Sx=1.5mm) | |
| 60901794 | 70 | 1420 | 11.30 | 3560 ( at Sz=-4mm, Sx=1.5mm) | |
| 036 18 707 | 49039040 | 40 | 210 | 2.10 | 270 |
| 49039041 | 45 | 270 | 2.70 | 350 | |
| 49039082 | 50 | 300 | 3.00 | 450 | |
| 49039083 | 55 | 360 | 3.60 | 600 | |
| 49039084 | 60 | 480 | 4.80 | 830 | |
| 49039085 | 65 | 570 | 5.70 | 1100 | |
| 60901160 | 70 | 690 | 6.50 | 1450* | |
| 036 18 706 | 49039034 | 40 | 300 | 3.00 | 500 |
| 49039035 | 45 | 390 | 3.90 | 650 | |
| 49039036 | 50 | 460 | 4.60 | 800 | |
| 49039037 | 55 | 550 | 5.50 | 1100 | |
| 49039038 | 60 | 700 | 7.00 | 1500 | |
| 49039039 | 65 | 950 | 8.80 | 1950 | |
Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.