Product Description
APPLICATION
Optimal vibration isolation for a wide range of applications. For smaller, light-weighted equipment that needs optimal vibration isolation at both high and low frequencies, such as generator sets, pumps, small diesel engines, compressor units, ventilators, measuring equipment, etc.
MATERIAL
Rubber part: Highest quality natural rubber
Metal: Aluminum
IDENTIFICATION
The type is marked in the mounting plate
ADVANTAGES
- Approved by Lloyd’s Register
- Optimum vibration isolation
- Easy and quick installation
- Build in end-limiter to protect against overload
- Capable of handling both vertical and horizontal forces
- Natural rubber gives maximum vibration isolation
- One type fits all weights between 50 and 400 kg
- Stock item.
| ARTICLE NO. | GRADE | MAX LOAD |
|---|---|---|
| 1030611A0 | A | 4000 N |
| 1030611B0 | B | 2750 N |
| 1030611C0 | C | 1900 N |
| 1030611D0 | D | 1300 N |
Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.