Trelleborg lateral packers HP-K are rounded on both ends in order to simplify handling and insertion. They are equipped with quick action couplings.
Lateral Packers
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
PRODUCT WEIGHT [kg] / [lbs] |
RUBBER BODY LENGTH [mm] / [inch] |
DEFLATED PACKER | ||
|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
|||||
| 529897 | 3.5-5 × 0.7 m / 1.4″-2″ × 2.3′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.4 / 1 | 700 / 28″ | 26 / 1″ | 765 / 30″ |
| 530785 | 3.5-5 × 1 m / 1.4″-2″ × 3.3′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.5 / 1 | 1000 / 40″ | 26 / 1″ | 1065 / 42″ |
| 530786 | 3.5-5 × 1.5 m / 1.4″-2″ × 4.9′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.7 / 2 | 1500 / 59″ | 26 / 1″ | 1565 / 62″ |
| 530787 | 3.5-5 × 2 m / 1.4″-2″ × 6.6′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 0.8 / 2 | 2000 / 79″ | 26 / 1″ | 2065 / 81″ |
| 538491 | 3.5-5 × 3 m / 1.4″-2″ × 9.8′ | 35 / 1.4″ | 50 / 2″ | 3 / 44 | 1.1 / 2 | 3000 / 118″ | 26 / 1″ | 3065 / 121″ |
| 542187 | 5-7.5 × 0.7 m / 2″-3″ × 2.3′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 0.6 / 1 | 700 / 28″ | 30 / 1.2″ | 765 / 30″ |
| 281246 | 5-7.5 × 1 m / 2″-3″ × 3.3′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 0.7 / 2 | 1000 / 40″ | 30 / 1.2″ | 1065 / 42″ |
| 543422 | 5-7.5 × 1.5 m / 2″-3″ × 4.9′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 0.8 / 2 | 1500 / 59″ | 30 / 1.2″ | 1565 / 62″ |
| 543423 | 5-7.5 × 2 m / 2″-3″ × 6.6′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 1.1 / 2 | 2000 / 79″ | 30 / 1.2″ | 2065 / 81″ |
| 543431 | 5-7.5 × 3 m / 2″-3″ × 9.8′ | 50 / 2″ | 75 / 3″ | 3 / 44 | 1.4 / 3 | 3000 / 118″ | 30 / 1.2″ | 3065 / 121″ |
| 60052 | 7-10 × 0.6 m / 3″-4″ × 2′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 0.6 / 1 | 600 / 24″ | 45 / 1.8″ | 720 / 28″ |
| 60053 | 7-10 × 1 m / 3″-4″ × 3.3′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 0.8 / 2 | 1000 / 40″ | 45 / 1.8″ | 1120 / 44″ |
| 60059 | 7-10 × 1.5 m / 3″-4″ × 4.9′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.1 / 2 | 1500 / 59″ | 45 / 1.8″ | 1620 / 64″ |
| 60060 | 7-10 × 2 m / 3″-4″ × 6.6′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.4 / 3 | 2000 / 79″ | 45 / 1.8″ | 2120 / 84″ |
| 559830 | 7-10 × 2.5 m / 3″-4″ × 8.2′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.6 / 4 | 2500 / 98″ | 45 / 1.8″ | 2620 / 103″ |
| 60061 | 7-10 × 3 m / 3″-4″ × 9.8′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 1.9 / 4 | 3000 / 118″ | 45 / 1.8″ | 3120 / 123″ |
| 60069 | 7-10 × 4 m / 3″-4″ × 3.1′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2.4 / 5 | 4000 / 158″ | 45 / 1.8″ | 4120 / 162″ |
| 60081 | 7-10 × 5 m / 3″-4″ × 16.4′ | 70 / 2.8″ | 100 / 4″ | 2.5 / 36 | 2.8 / 6 | 4900 / 193″ | 45 / 1.8″ | 5020 / 198″ |
| 60307 | 10-15 × 0.6 m / 4″-6″ × 2′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 1.1 / 2 | 600 / 24″ | 65 / 2.6″ | 720 / 28″ |
| 60308 | 10-15 × 1 m / 4″-6″ × 3.3′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 1.5 / 3 | 1000 / 40″ | 65 / 2.6″ | 1120 / 44″ |
| 60309 | 10-15 × 1.5 m / 4″-6″ × 4.9′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 1.9 / 4 | 1500 / 59″ | 65 / 2.6″ | 1620 / 64″ |
| 60311 | 10-15 × 2 m / 4″-6″ × 6.6′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 2.4 / 5 | 2000 / 79″ | 65 / 2.6″ | 2120 / 84″ |
| 60224 | 10-15 × 2.5 m / 4″-6″ × 8.2′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 2.8 / 6 | 2500 / 98″ | 65 / 2.6″ | 2620 / 103″ |
| 60461 | 10-15 × 3 m / 4″-6″ × 9.8′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 3.2 / 7 | 3000 / 118″ | 65 / 2.6″ | 3120 / 123″ |
| 60492 | 10-15 × 4 m / 4″-6″ × 13.1′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 4 / 9 | 4000 / 158″ | 65 / 2.6″ | 4120 / 162″ |
| 60298 | 10-15 × 5 m / 4″-6″ × 16.4′ | 100 / 4″ | 150 / 6″ | 2.5 / 36 | 5.4 / 12 | 4900 / 193″ | 65 / 2.6″ | 5020 / 198″ |
| 60314 | 15-20 × 0.6 m / 6″-8″ × 2′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 1.9 / 4 | 600 / 24″ | 85 / 3.3″ | 720 / 28″ |
| 60330 | 15-20 × 1 m / 6″-8″ × 3.3′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 2.5 / 6 | 1000 / 40″ | 85 / 3.3″ | 1120 / 44″ |
| 60331 | 15-20 × 1.5 m / 6″-8″ × 4.9′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 3.1 / 7 | 1500 / 59″ | 85 / 3.3″ | 1620 / 64″ |
| 60343 | 15-20 × 2 m / 6″-8″ × 6.6′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 3.8 / 8 | 2000 / 79″ | 85 / 3.3″ | 2120 / 84″ |
| 60516 | 15-20 × 3 m / 6″-8″ × 9.8′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 5 / 11 | 3000 / 118″ | 85 / 3.3″ | 3120 / 123″ |
| 60955 | 15-20 × 4 m / 6″-8″ × 13.1′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 6.3 / 14 | 4000 / 158″ | 85 / 3.3″ | 4120 / 162″ |
| 60005 | 15-20 × 5 m / 6″-8″ × 16.4′ | 150 / 6″ | 200 / 8″ | 2.5 / 36 | 8.6 /19 | 4900 / 193″ | 85 / 3.3″ | 5020 / 198″ |
| 569503 | 15-25 × 0.6 m / 6″-10″ × 2′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 4.1 / 9 | 600 / 24″ | 105 / 4.1″ | 670 / 26″ |
| 569504 | 15-25 × 1 m / 6″-10″ × 3.3′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 4.8 / 10.6 | 1000 / 40″ | 105 / 4.1″ | 1070 / 42″ |
| 282122 | 15-25 × 1.5 m / 6″-10″ × 4.9′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 5.7 / 12.5 | 1500 / 59″ | 105 / 4.1″ | 1570 / 62″ |
| 569505 | 15-25 × 2 m / 6″-10″ × 6.6′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 6.5 / 14.3 | 2000 / 79″ | 105 / 4.1″ | 2070 / 81″ |
| 569506 | 15-25 × 3 m / 6″-10″ × 9.8′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 8.2 / 18.0 | 3000 / 118″ | 105 / 4.1″ | 3070 / 121″ |
| 569507 | 15-25 × 4 m / 6″-10″ × 13.1′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 9.8 / 21.6 | 4000 / 158″ | 105 / 4.1″ | 4070 / 160″ |
| 569508 | 15-25 × 5 m / 6″-10″ × 16.4′ | 150 / 6″ | 250 / 10″ | 2.5 / 36 | 11.5 / 25.3 | 5000 / 193″ | 105 / 4.1″ | 5070 / 200″ |
Coupling System
Accessories
Download manuals of use
T-Packers
Instructions of use in German - Short version
T-Packers
Instructions of use in Slovenian - Short version