Product Description
The Metacone product range is designed for high load capacity with relatively large static deflections. The high loading for a given size is achieved by utilizing the rubber to best advantage in shear and compression. Typically the mountings are assembled with overload and rebound washers to control and limit movement of the suspended equipment under shock loads. Their compact fail-safe design is available for a wide range of loadings, with in some cases, alternative fixings. Cut-outs in rubber sections on various sizes provide different vertical/horizontal stiffness ratios.
Product Range
Metacone Small
Metacone Small Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE |
MAX.
BOLT TORQUE (Nm) |
TOP WASHER PART NO. | BOTTOM WASHER PART NO. | WEIGHT (Kg) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) |
MAX. LOAD (N) |
STIFFNESS
(N/mm) |
MAX. LOAD (N) |
STIFFNESS
(N/mm) |
MAX. LOAD (N) | ||||||||
| 11-1009 | 10-00192 | 45 | 196 | 1400 | 192 | 300 | 520 | 8500 | M16 | 75 | 20-00532 | 20-00532 | 0.59 |
| 10-00193 | 55 | 300 | 2000 | 295 | 450 | 875 | 14500 | 0.59 | |||||
| 17-1550 | 10-02605 | 45 | 588 | 7200 | 1400 | 3150 | 1400 | 31500 | M24 | 260 | 20-00534 | 20-00534 | 4.4 |
| 10-02271 | 60 | 995 | 12500 | 2630 | 5900 | 2630 | 59000 | 4.4 | |||||
| 17-4040 | 10-00190 | HK 600-40 | 1500 | 6850 | 2750 | 3050 | 2750 | 30500 | M20 | 160 | 20-00643 | 20-00644 | 1 |
| 10-00191 | HK 600-60 | 2650 | 12600 | 4700 | 5250 | 4700 | 52500 | 1 | |||||
| 10-00064 | HK 600-70 | 3900 | 18500 | 6900 | 7750 | 6900 | 77500 | 1 | |||||
Metacone Small Technical Drawings
Metacone Small Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE |
MAX.
BOLT TORQUE (Nm) |
TOP WASHER PART NO. | BOTTOM WASHER PART NO. | WEIGHT (Kg) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) |
MAX. LOAD (N) |
STIFFNESS
(N/mm) |
MAX. LOAD (N) |
STIFFNESS
(N/mm) |
MAX. LOAD (N) | ||||||||
| 17-0379 | 10-00402 | 45 | 97 | 350 | 300 | 320 | 300 | 320 | M10 | 25 | 20-00531 | 20-00531 | 0.12 |
| 10-00404 | 60 | 190 | 700 | 520 | 650 | 520 | 650 | ||||||
| 17-1691 | 10-00566 | 45 | 215 | 720 | 626 | 600 | 1400 | 1300 | M12 | 90 | 20-00535 | 20-00536 | 0.44 |
| 10-00567 | 60 | 450 | 1440 | 1252 | 1150 | 2800 | 2600 | ||||||
| 057 18 001 | 90905 | 50 | 160 | 550 | 1000 | 1000 | 1000 | 1000 | M10 | 25 | 49056605 | 49056605 | 0.14 |
| 90810 | 65 | 380 | 1300 | 1800 | 1800 | 1800 | 1800 | ||||||
| 91056 | 75 | 580 | 2000 | 2200 | 2200 | 2200 | 2200 | ||||||
| 17-0241 | 10-00374 | 45 | 166 | 620 | 460 | 500 | 920 | 950 | M12 | 40 | 20-00529 | 10-03666 | 0.18 |
| 10-00375 | 60 | 333 | 1220 | 920 | 950 | 1840 | 1900 | ||||||
| 17-0248 | 10-00379 | 45 | 250 | 950 | 1600 | 1950 | 1600 | 1950 | M12 | 40 | 20-00529 | 10-03666 | 0.19 |
| 10-00380 | 60 | 500 | 1900 | 3250 | 4000 | 3250 | 4000 | ||||||
| 17-0189 | 10-00365 | 45 | 428 | 1450 | 1205 | 1250 | 1205 | 1250 | M12 | 40 | 20-00529 | 10-03666 | 0.28 |
| 10-00367 | 70 | 1180 | 4000 | 3550 | 3600 | 3550 | 3600 | ||||||
| 17-4039 | 10-01119 | HK 60-40 | 200 | 900 | 520 | 900 | 520 | 900 | M12 | 40 | 20-01103 | 20-00416 | 0.24 |
| 10-01122 | HK 60-50 | 256 | 1150 | 760 | 1150 | 760 | 1150 | ||||||
| 10-01120 | HK 60-60 | 405 | 1800 | 1200 | 1800 | 1200 | 1800 | ||||||
| 10-01121 | HK 60-70 | 560 | 2500 | 1760 | 2500 | 1760 | 2500 | ||||||
Metacone Small Technical Drawings
Metacone Medium
Metacone Medium Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE | MAX. BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. |
WEIGHT
(kg) | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) | ||||||||||||||||||||||||||
| 057 18 226 | 93947 | 50 | 480 | 2300 | 2100 | 1200 | 2100 | 1200 | M12 | 40 | 97138 | 93950 /
93127 |
0.31 | ||||||||||||||||||
| 93948 | 65 | 990 | 5000 | 4200 | 2000 | 4200 | 2000 | ||||||||||||||||||||||||
| 93949 | 75 | 1400 | 6000 | 12000 | 9000 | 12000 | 9000 | ||||||||||||||||||||||||
| 057 18 816 | 49047034 | 50 | 240 | 700 | 640 | 1000 | 640 | 1000 | M12 | 65 | included | included | 0.4 | ||||||||||||||||||
| 49047035 | 65 | 460 | 1400 | 1200 | 1800 | 1200 | 1800 | ||||||||||||||||||||||||
| 49047036 | 75 | 720 | 2200 | 1800 | 2700 | 1800 | 2700 | ||||||||||||||||||||||||
| 17-1032 | 10-02905 | 45 | 492 | 2500 | 490 | 750 | 975 | 750 | M16 | 135 | 20-00532 | 20-00532 | 1 | ||||||||||||||||||
| 10-02977 | 60 | 860 | 4700 | 975 | 1500 | 1950 | 1500 | ||||||||||||||||||||||||
| 17-1843 | 20-02529 | 45 | 520 | 3200 | 870 | 1400 | 870 | 1400 | M20 | 160 | 20-00533 | 20-00533 | 1.7 | ||||||||||||||||||
| 10-03505 | 50 | 660 | 3800 | 1100 | 1800 | 1100 | 1800 | ||||||||||||||||||||||||
| 10-00610 | 60 | 1060 | 6000 | 2800 | 4500 | 2800 | 4500 | ||||||||||||||||||||||||
Metacone Medium Technical Drawings
Metacone
Metacone Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE | MAX. BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. |
WEIGHT
(kg) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) | ||||||||
| 057 18 013 | 90697 | 50 | 670 | 3700 | 6700 | 13400 | 6700 | 13400 | M20 | 220 | 97141 | 511081 /
90819 / 90831 |
0.99 |
| 90877 | 65 | 1500 | 8700 | 10000 | 19500 | 9300 | 19500 | ||||||
| 90849 | 75 | 2400 | 13700 | 24000 | 48000 | 24000 | 48000 | ||||||
| 057 18 756 | 511906 | 50 | 600 | 4000 | 1800 | 5500 | 1800 | 5500 | M16 | 200 | 511927 | 511928 | 0.96 |
| 2129306 | 60 | 860 | 7000 | 3200 | 9500 | 3200 | 9500 | ||||||
| 2129307 | 65 | 1510 | 8000 | 3800 | 11500 | 3800 | 11500 | ||||||
| 2129308 | 70 | 1650 | 10000 | 4500 | 13500 | 4500 | 13500 | ||||||
| 2129309 | 75 | 1900 | 12000 | 5200 | 15500 | 5200 | 15500 | ||||||
| 057 18 757 | 2129310 | 50 | 550 | 4400 | 2900 | 8800 | 1600 | 4800 | M16 | 200 | 511927 | 511928 | 0.95 |
| 2129311 | 60 | 730 | 6000 | 3600 | 10800 | 2300 | 6800 | ||||||
| 2129312 | 65 | 1150 | 8500 | 4300 | 12800 | 3000 | 8800 | ||||||
| 2129313 | 70 | 1450 | 11600 | 5000 | 14800 | 3600 | 10800 | ||||||
| 2129314 | 75 | 1800 | 14400 | 5600 | 16800 | 4300 | 12800 | ||||||
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE | MAX. BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. |
WEIGHT
(kg) | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) | ||||||||||||||||||||||
| 057 18 143 | 92792 | 50 | 600 | 3500 | 3000 | 7400 | 3000 | 7400 | M20 | 220 | 97141 | 90819 /
90831 |
1.11 | ||||||||||||||
| 92793 | 65 | 1220 | 7200 | 4800 | 12000 | 4800 | 12000 | ||||||||||||||||||||
| 17-0146 | 10-00360 | 45 | 1400 | 9500 | 5900 | 8400 | 5900 | 8400 | M24 | 200 | 20-00527 | 10-03862 | 2 | ||||||||||||||
| 10-00361 | 60 | 2860 | 17000 | 11800 | 16800 | 11800 | 16800 | ||||||||||||||||||||
| 057 18 019 | 49014538 | 45 (D) | 1300 | 8500 | 6500 | 4300 | 6500 | 4300 | M24 | 535 | 97142 | 90501 | 2.15 | ||||||||||||||
| 91430 | 50 (C) | 1500 | 10300 | 6400 | 9600 | 6400 | 9600 | ||||||||||||||||||||
| 90867 | 55 (B) | 2100 | 13400 | 10500 | 7000 | 10500 | 7000 | ||||||||||||||||||||
| 60034212 | 60 (A) | 2300 | 14700 | 11500 | 7700 | 11500 | 7700 | ||||||||||||||||||||
| 90491 | 65 (E) | 3400 | 23000 | 17000 | 11300 | 17000 | 11300 | ||||||||||||||||||||
| 91009 | 75 (F) | 4200 | 30900 | 21000 | 14000 | 21000 | 14000 | ||||||||||||||||||||
| 92346 | 80 (G) | 5800 | 48000 | 29000 | 19300 | 29000 | 19300 | ||||||||||||||||||||
Metacone Medium Technical Drawings
Metacone Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE | MAX. BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. |
WEIGHT
(kg) | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) | ||||||||||||||||||||
| 17-0277 | 10-00385 | 45 | 207 | 1250 | 620 | 950 | 410 | 650 | M16 | 75 | 20-00773 | 20-00532 | 0.56 | ||||||||||||
| 10-00387 | 60 | 378 | 2300 | 1470 | 2250 | 740 | 1150 | ||||||||||||||||||
| 17-0311 | 10-00391 | 45 | 207 | 1250 | 325 | 550 | 655 | 1050 | M16 | 75 | 20-00773 | 20-00532 | 0.58 | ||||||||||||
| 10-00392 | 60 | 378 | 2200 | 650 | 1050 | 1310 | 2150 | ||||||||||||||||||
| 17-1865 | 10-00615 | 55 | 300 | 1800 | 1200 | 1850 | 600 | 900 | M16 | 135 | 20-00532 | 20-00532 | 0.86 | ||||||||||||
| 17-0341 | 10-00394 | 45 | 266 | 1600 | 866 | 1400 | 866 | 1400 | M16 | 75 | 20-00773 | 20-00532 | 0.54 | ||||||||||||
| 10-00395 | 60 | 540 | 3000 | 1732 | 2800 | 1732 | 2800 | ||||||||||||||||||
| 10-00396 | 70 | 758 | 4300 | 2300 | 3750 | 2300 | 3750 | ||||||||||||||||||
| 057 18 065 | 90822 | 50 | 240 | 1700 | 650 | 1000 | 330 | 500 | M16 | 63 | 49032678 | - | 0.68 | ||||||||||||
| 92448 | 75 | 880 | 6000 | 1750 | 2600 | 1100 | 1700 | ||||||||||||||||||
| 057 18 123 | 93270 | 50 | 520 | 3500 | 1000 | 1500 | 1000 | 1500 | M16 | 63 | 49032678 | - | 0.7 | ||||||||||||
| 91790 | 70 | 1100 | 6000 | 1700 | 2600 | 1700 | 2600 | ||||||||||||||||||
| 057 18 228 | 93641 | 40 | 210 | 1600 | 440 | 650 | 180 | 300 | M16 | 126 | 49032678 | 49026836 | 0.86 | ||||||||||||
| 93642 | 50 | 400 | 3100 | 890 | 1350 | 360 | 550 | ||||||||||||||||||
| 91405 | 70 | 600 | 6500 | 600 | 2400 | 700 | 1050 | ||||||||||||||||||
| 057 18 075 | 93385 | 50 | 630 | 4100 | 800 | 1200 | 800 | 1200 | M16 | 126 | 49032678 | 49026836 | 0.93 | ||||||||||||
| 91829 | 65 | 1100 | 8500 | 1400 | 2100 | 1400 | 2100 | ||||||||||||||||||
| 90863 | 75 | 1500 | 13000 | 2240 | 3360 | 2240 | 3360 | ||||||||||||||||||
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE | MAX. BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. |
WEIGHT
(kg) | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) | ||||||||||||||||||||||
| 17-0566 | 10-00433 | 45 | 389 | 2000 | 750 | 1250 | 750 | 1250 | M16 | 135 | 20-00532 | 20-00532 | 0.82 | ||||||||||||||
| 10-00434 | 60 | 690 | 3800 | 1500 | 2450 | 1500 | 2450 | ||||||||||||||||||||
| 10-00435 | 70 | 905 | 5250 | 2300 | 3750 | 2300 | 3750 | ||||||||||||||||||||
| 17-0391 | 10-00409 | 35 | 328 | 1950 | 737 | 1150 | 737 | 1150 | M16 | 135 | 20-00532 | 20-00532 | 1.1 | ||||||||||||||
| 10-00411 | 45 | 492 | 2900 | 1105 | 1700 | 1105 | 1700 | ||||||||||||||||||||
| 10-00414 | 60 | 765 | 5000 | 2185 | 3350 | 2185 | 3350 | ||||||||||||||||||||
| 10-00415 | 70 | 1325 | 6100 | 3470 | 5300 | 3470 | 5300 | ||||||||||||||||||||
| 17-1227 | 10-00723 | 50 | 990 | 6350 | 7600 | 8500 | 7600 | 8500 | M20 | 180 | 20-00528 | 10-03707 | 1.1 | ||||||||||||||
| 10-00460 | 60 | 1562 | 10000 | 12000 | 13500 | 12000 | 13500 | ||||||||||||||||||||
| 10-02575 | 70 | 2300 | 14700 | 17640 | 19700 | 17640 | 19700 | ||||||||||||||||||||
Metacone Medium Technical Drawings
Metacone
Metacone Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE |
MAX.
BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. |
WEIGHT
(kg) | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) |
STIFFNESS
(N/mm) | MAX. LOAD (N) | ||||||||||||
| 057 18 224 | 91491 | 65 | 330 | 5530 | 1400 | 2800 | 700 | 1400 | M16x1.5 | 230 | included | - | 1.84 | ||||
| 91381 | 75 | 560 | 8960 | 2200 | 4400 | 1100 | 2200 | ||||||||||
| 057 18 220 | 91067 | 40 | 210 | 1100 | 750 | 1500 | 750 | 1500 | M16x1.5 | 230 | included | - | 3.21 | ||||
| 91374 | 50 | 430 | 2200 | 1100 | 2200 | 1100 | 2200 | ||||||||||
| 93876 | 65 | 710 | 6200 | 1700 | 3400 | 1700 | 3400 | ||||||||||
| 91230 | 75 | 1050 | 8500 | 2600 | 5200 | 2600 | 5200 | ||||||||||
| 49018753 | 80 | 1500 | 10000 | 3900 | 7800 | 3900 | 7800 | ||||||||||
Metacone Medium Technical Drawings
Metacone
Metacone Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT STYLE | BOLT SIZE | MAX BOLT TORQUE (Nm) | TOP WASHER PART NO. | BOTTOM WASHER PART NO. | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
STIFFNESS
(N/mm) |
MAX LOAD (N) |
STIFFNESS
(N/mm) |
MAX LOAD (N) |
STIFFNESS
(N/mm) |
MAX LOAD (N) | ||||||||
| 057 18 801 | 49038287 | 40 | 200 | 2100 | 270 | 1400 | 270 | 1400 | BLIND | - | |||
| 60901350 | THRO' | M16 | 230 | - | - | ||||||||
| 60901357 | THRO' | included | |||||||||||
| 49038288 | 50 | 240 | 2500 | 350 | 1800 | 350 | 1800 | BLIND | - | ||||
| 60901351 | THRO' | M16 | 230 | - | - | ||||||||
| 60901358 | THRO' | included | |||||||||||
| 49038289 | 50 | 320 | 3100 | 450 | 2300 | 450 | 2300 | BLIND | M16 | 230 | - | - | |
| 60901352 | THRO' | - | |||||||||||
| 60901359 | THRO' | included | |||||||||||
| 49038290 | 55 | 340 | 3500 | 600 | 3000 | 600 | 3000 | BLIND | M16 | 230 | - | - | |
| 60901353 | THRO' | - | |||||||||||
| 60901360 | THRO' | included | |||||||||||
| 49038291 | 60 | 450 | 4700 | 830 | 4200 | 830 | 4200 | BLIND | M16 | 230 | - | - | |
| 60901354 | THRO' | - | |||||||||||
| 60901361 | THRO' | included | |||||||||||
| 49038302 | 65 | 520 | 5500 | 1040 | 5200 | 1040 | 5200 | BLIND | M16 | 230 | - | - | |
| 60901355 | THRO' | - | |||||||||||
| 60901362 | THRO' | included | |||||||||||
| 60901415 | 70 | 600 | 6700 | 1100 | 5500 | 1100 | 5500 | BLIND | M16 | 230 | - | - | |
| 60901356 | THRO' | - | |||||||||||
| 60901363 | THRO' | included | |||||||||||
| 057 18 799 | 49038272 | 40 | 300 | 3000 | 500 | 2500 | 500 | 2500 | BLIND | - | |||
| 60901634 | THRO' | M16 | 230 | - | - | ||||||||
| 60900310 | THRO' | included | |||||||||||
| 49038273 | 50 | 380 | 3700 | 650 | 3300 | 650 | 3300 | BLIND | - | ||||
| 60901635 | THRO' | M16 | 230 | - | - | ||||||||
| 60901745 | THRO' | included | |||||||||||
| 49038274 | 50 | 450 | 4600 | 800 | 4000 | 800 | 4000 | BLIND | M16 | 230 | - | - | |
| 60901636 | THRO' | - | |||||||||||
| 60901746 | THRO' | included | |||||||||||
| 49038275 | 55 | 550 | 5600 | 1100 | 5500 | 1100 | 5500 | BLIND | M16 | 230 | - | - | |
| 60901637 | THRO' | - | |||||||||||
| 60901747 | THRO' | included | |||||||||||
| 49038276 | 60 | 700 | 7500 | 1500 | 7500 | 1500 | 7500 | BLIND | M16 | 230 | - | - | |
| 60901638 | THRO' | - | |||||||||||
| 60901748 | THRO' | included | |||||||||||
| 49038277 | 65 | 780 | 8300 | 1550 | 7800 | 1550 | 7800 | BLIND | M16 | 230 | - | - | |
| 60901639 | THRO' | - | |||||||||||
| 60901749 | THRO' | included | |||||||||||
| 60901381 | 70 | 900 | 9900 | 1950 | 9800 | 1950 | 9800 | BLIND | M16 | 230 | - | - | |
| 60901640 | THRO' | - | |||||||||||
| 60900072 | THRO' | included | |||||||||||
Metacone Medium Technical Drawings
Metacone
Metacone Product Data
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | AXIAL (Z) | RADIAL (X) | RADIAL (Y) | BOLT SIZE | MAX. BOLT TORQUE (Nm) |
TOP WASHER PART NO. | BOTTOM WASHER PART NO. | WEIGHT
(kg) |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STIFFNESS
(N/mm) |
MAX. LOAD (N) | STIFFNESS
(N/mm) |
MAX. LOAD (N) | STIFFNESS
(N/mm) |
MAX. LOAD (N) | ||||||||
| 057 18 804 | 49041359 | 50 | 490 | 1400 | 1100 | 3300 | 1100 | 3300 | M16 | 95 | included | included | 0,79 |
| 49041360 | 65 | 900 | 2800 | 2200 | 6600 | 2200 | 6600 | ||||||
| 49041361 | 75 | 1300 | 4000 | 3300 | 8000 | 3300 | 8000 | ||||||
| 057 18 805 | 49075604 | 40 | 220 | 900 | 880 | 2700 | 400 | 1200 | M16 | 95 | included | included | 0,77 |
| 49041362 | 50 | 290 | 1000 | 1100 | 3300 | 500 | 1500 | ||||||
| 49075605 | 60 | 520 | 1500 | 1500 | 4800 | 690 | 2100 | ||||||
| 49041363 | 65 | 540 | 1600 | 1900 | 6000 | 860 | 2600 | ||||||
| 49041364 | 75 | 950 | 2200 | 3300 | 8000 | 1200 | 3600 | ||||||
| 057 18 806 | 49041365 | 50 | 1200 | 2500 | 1265 | 2530 | 1265 | 2530 | M16 | 95 | included | included | 1.39 |
| 49041366 | 65 | 2100 | 4200 | 2145 | 4290 | 2145 | 4290 | ||||||
| 49041367 | 75 | 3800 | 7500 | 3780 | 7560 | 3780 | 7560 | ||||||
| 057 18 060 | 93900 | 40 | 230 | 2400 | 560 | 2200 | 560 | 2200 | M16 | 150 | 97140 | 97139 | 0.95 |
| 91479 | 50 | 360 | 3800 | 870 | 3400 | 870 | 3400 | ||||||
| 90465 | 65 | 660 | 7000 | 1400 | 5600 | 1400 | 5600 | ||||||
| 476214 | 75 | 830 | 9000 | 2100 | 8400 | 2100 | 8400 | ||||||
| 90821 | 85 | 1290 | 14000 | 2000 | 11000 | 2000 | 11000 | ||||||
| 057 18 807 | 49041368 | 50 | 1400 | 7000 | 1430 | 7150 | 1430 | 7150 | M20 | 185 | included | included | 2.1 |
| 49041369 | 65 | 2400 | 12000 | 2470 | 12350 | 2470 | 12350 | ||||||
| 49041370 | 75 | 3800 | 19000 | 4050 | 20250 | 4050 | 20250 | ||||||
Metacone Medium Technical Drawings
Catalogues
Download the datasheet
Find out more about Trelleborg's Metacone solutions.