Pipe Plugs

epros®DrainStopper

Pressure testing of repaired pipes for proving the result of lining operations and pressure testing of newly laid pipes and pipelines gain more and more in importance. Trelleborg’s stoppers and flow-through plugs are optimally suited for the temporary blanking off and bypassing of flows during pipe tests and repairs. They can be used for a wide scope of cleaning, inspection and maintenance applications, but also during a renovation job. The flexible and gripping material gives a reliable seal on any pipe material. The epros®DrainStopper system is designed for both circular and egg-shaped pipes

Bypass Plug

For circular pipes



Designed for water stopping, bypassing and pressure testing. Standard version or oil-resistant version (+) Available in following diameters: 

Without bypass (Type SOP or SOP+)
3/4" - 60"  |  20 - 1500 mm 

With bypass (Type BY)
1 3/4" - 60"  | 46 - 1500 mm

Other sizes or plugs for higher back pressures available on request. 

Egg-shaped plug

For egg-shaped pipes


Multidimensional plug, designed for water stopping, bypassing and pressure testing in egg-shaped pipes and sewers. Standard version or oil-resistant version (+). Available with and without bypass from a diameter of 

8/12” – 40/60”  | 200/300  – 1000/1500 mm

Lateral plug

Extra short plugs


epros®DrainStoppers, Type Z / Z+, are extra short and therefore appropriate for small pipe diameters and tight access points. As these plugs are not reinforced with cord, they have excellent stretching and sealing characteristics in pipe diameters from 20 mm - 305 mm (0.7" - 11 ").

Standard version (Type Z) or oil-resistant (Type Z+)

Absperrkissen

Pillow-shaped plugs 


Pillow-shaped pipe plugs for stopping, bypassing and pressure testing of large pipes in sizes between from a diameter of 

24” – 80” | 600 – 2100 mm 

Certificates

Technical Approvals, Patents, Quality Standards

CE Mark

European Standards

Devices meet the requirements of the applicable EC directives

DIN EN ISO 9001

Quality Management

DIN EN ISO 9001


DIN ES ISO 14001

Quality Management

DIN EN ISO 14001

Downloads

DrainStopper program

 

Download

Related Applications

Methods in which the described product is applicated

Contact

How can we be of assistance? Please fill in the form to request more information

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments