Key features & benefits

Pipe Plugs Packers larger Dimensions PLUGY and PLUGSY Overview
Pipe Plugs Packers larger Dimensions PLUGY and PLUGSY  Overview
PLUGY - Blocking Plugs
PLUGSY - Bypass plugs
Back Pressures [Bar] / [Psi]* - PLUGY, PLUGSY
* measured in a dry iron pipe

Coupling System

 Coupling system Type 26 PP

Type 26

Accessories

Single fitting controller

Single Fitting Controller

Industrial pressure control unit with gauge and brass connector set to 2.5 bar

Hand held controller 1 HND

Inflation hose grey 10m

Inflation Hose Grey

Poly Lift_Inflation hose orange 10m

Poly Lift Inflation Hose

Telescopic 3 parts alu pole

Telescopic 3-Part Alu Pole

Remote replacement for Plugy

Remote Placement For: PLUGY 100-200

Downloads

Pipe plugs & packers

Pipe plugs and packer

Pipe plugs and packer

Pipe plugs and packer

Download manuals of use

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

Pneumatic plugs

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3