Applications
Discharge of petroleum products for dock or barge service.
For refined products with aromatic up to 50%.
Advantages
Can be flat coiled on a diameter 800mm steel band.
Higher resistance to abrasion.
Axial reinforcement.
Design
Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile, cords,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-20 to +82
Electrical properties
built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).
Standard/Approval
EN 1765:2016 type L15.
French directive TMD (carriage of dangerous goods in France).
French directive TMD (carriage of dangerous goods in France).
Additional information
Bending radius test under 3.5bar working pressure.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Couplings Fittings
Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges, threaded connections, cam locking or symmetrical half coupling).
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)