Applications
Water discharge for cooling of melting furnaces’ doors.
Hose can be used in very high temperature areas, with risks of molten metal splashes.
Advantages
Withstands steel splashing and a temporary radiation temperature of +375°C.
The outer cover is made with glass woven fabric.
Design
Technical drawing
Overview
Inner tube
EPDM, smooth, black,
Reinforcement
synthetic textile,
Cover
glass cord fabric,
Temperature range
-30 to +130, Conveyed water to +130°C max.
Withstands steel splashes and a temporary radiation temperature of +375°C
Withstands steel splashes and a temporary radiation temperature of +375°C
Electrical properties
conductive tube, R<10^6Ω/m.
Additional information
Other sizes and lengths upon request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)