Applications
Pumping installations, suction and delivery.
Sewer and tank truck applications.
Advantages
Excellent kink resistance even at small bending radius.
Withstands 0.8bar vacuum.
Smooth cover to prevent friction on sharp edges of manholes, walls fences, etc.
This hose can be produced with straight or enlarged ends (from 3 to 12mm) to fit all types of couplings.
High resistance to abrasive environment.
Design
Technical drawing
Overview
Inner tube
NR, smooth, black,
Reinforcement
synthetic textile cords with embedded steel helix,
Cover
NR, fabric impression, black,
Temperature range
-30 to +60
Additional information
Other lengths and other diameters like diam.120mm could be produced on request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Check out our Drain & Sewer cleaning Solutions in video
Check out our dedicated video