ASSAINIX - Drain sewer cleaning hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

ASSAINIX

Drain & Sewer Cleaning

Applications

Pumping installations, suction and delivery.
Sewer and tank truck applications.

Advantages

Excellent kink resistance even at small bending radius.
Withstands 0.8bar vacuum.
Smooth cover to prevent friction on sharp edges of manholes, walls fences etc.
This hose can be produced with straight or enlarged ends (from 3 to 12mm) to fit all types of couplings.
High resistance to abrasive environment.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

NR, black, smooth

Reinforcement

synthetic textile cords with embedded steel helix

Cover

NR, black, fabric impression

Temperature range

-30°C to +60°C.

Complementary information

Other lengths manufactured on request., diam 115.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

100

10.0

±2.5

120

±2.0

4.0

12

0.8

800

5.21

4,5

0060278

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Drain & Sewer Cleaning Brochure

Drain & Sewer Cleaning Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)