contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
HP20S is an elastomeric rotary shaft seal, suitable for sealing medium
to high pressure medium shaft speeds. Available in HNBR and FKM
(90 Shore A hardness), for low and high temperature. Thanks to a
proprietary pumping aid under main lip, it’s suitable for low lubrification
level at the initial phase of operation.