contactusurl /sv-se/seals/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Variseal Seal Selector Trelleborg Launches Interactive Seal Configuration Tool for Oil & Gas Applications

Trelleborg_Variseal Seal Selector Tool_PR
Trelleborg Sealing Solutions launches its interactive Variseal® Oil & Gas Seal Selector, an online configuration tool to provide customers with technical proposal specifications for high-performance sealing. Designed for use in oil, gas & energy applications, users can quickly and easily create a standard or custom seal proposal document for use in seal design.

James Simpson, Global Segment Director Oil & Gas and Energy at Trelleborg Sealing Solutions, says: “We want to make it as easy as possible for our customers to be able to quickly create a range of seal design requests. The Variseal® Oil & Gas Seal Selector is a unique design engineering service that has been created with customers in mind. The online platform allows users to view and download the sealing solutions they need, without utilizing multiple engineering resources, saving them time and providing results immediately.”


Range of sealing options


Available on the Trelleborg Sealing Solutions website, the interactive Variseal® Oil & Gas Seal Selector provides a range of sealing options including Radial Rod, Radial Piston, Axial Internal Pressure, and Axial External Pressure. Users are taken through a list of options to select from including application, media, temperate, pressure, groove and design type. A solution and hardware recommendation is provided based on the user’s inputs, with the option to save the results, send the results via email or download the results as a PDF to share information with colleagues outside of the tool. Seal designs or dimensions can be adjusted without the need to repeat the option selection, with instantly revised results.


Regular updates


Available in English, with metric system measurements, Trelleborg’s Variseal® Oil & Gas Seal Selector will benefit from additional information during 2022, including test results and regular updates. The tool is suitable for use with a wide range of oil, gas & energy applications including gate, ball and check valves, connectors, and downhole tools. 


Learn More: 

>>Access Trelleborg Sealing Solutions Variseal® Oil & Gas Seal Selector
>>Get in touch for support with your application


Press Information: 

>>Download the Press Release
>>Download the Press Image