contactusurl /sv-se/seals/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Trelleborg Announces Expansion of HiMod Slydring Wear Ring Range

Trelleborg Announces Expansion of HiMod Slydring Wear Ring Range (Available in the Americas)
"High-quality wear rings offer one-stop shopping for hydraulic cylinder manufacturers.

STREAMWOOD, IL — January 16, 2018 —Trelleborg Sealing Solutions announces an expansion of its HiMod Slydring HC wear ring range. It is introducing over 180 additional part numbers in outer diameters from 1 to 12 inches. The enhanced range becomes available early 2018, serving various fluid power applications including off-highway, material handling, industrial machines, mobile hydraulics, agricultural equipment, and other industries."Tom Zozokos, Engineering and Product Manager at Trelleborg Sealing Solutions, says: “Trelleborg’s expertise with injection molding means that HiMod® Slydring® HC wear rings have been engineered to meet the demanding requirements of hydraulic applications.”

HiMod® refers to a range of high-modulus plastic materials developed internally for applications demanding high wear and chemical resistance performance. The configuration of the HiMod® Slydring® HC absorbs transverse forces and prevents metal-to-metal contact between components.

Beth Figliulo, Fluid Power Segment Manager at Trelleborg Sealing Solutions says: “HC wear rings deliver reliable performance and offer our customers a chance to experience Trelleborg quality at a great price point.”

HiMod® Slydring® HC rings are ideal for use in a variety of operational conditions. They have high compressive strength and wear resistance even at elevated temperatures, provide low friction performance in lubricated settings, and are easy to install due to their simple closed-grooved design. The wear rings also eliminate local stress concentrations, fretting, and seizure, while damping mechanical vibrations and protecting against dieseling and hydrodynamic pressure problems.

The consistent parts quality and performance of HiMod® Slydring® HC wear rings mean faster installations and increased wear life between changeovers, making these products ideal for manufacturers of hydraulic cylinders. This extended range is a strong complement to Trelleborg’s other fluid power sealing products, giving customers one-stop shopping when it comes to ordering complete sealing systems.