contactusurl /sv-se/seals/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Aerospace Groove Selector App Updated

Website banner Groove Selector App
Trelleborg Sealing Solutions has updated its Aerospace Groove Selector app to extend the SAE standards covered.

It now supports specification to AS4088 Rev E, AS4716 Rev B, AS4832 Rev A, AS5857 Rev A and AS6235 Rev A.  

The Aerospace Groove Selector app allows engineers to easily find the correct size of grooves and hardware for dynamic and static sealing applications related to five of the most important SAE aerospace groove standards for hydraulic systems. It is available in metric and Inch measurements, based on standard Dash numbers.

Features: 

  • Gland design for Bore, Rod & Face seals
  • Easy inch/mm conversion
  • Indication of dynamic or static usage
  • Main groove dimensions and tolerances displayed instantly
  • Drawings for easy correlation of data
  • Email data as PDF

Scan the QR-Code above to download or update the app!