Boldan In-House Lining System® at a glance
Boldan In-House Lining System® is a proactive Cured-in-Place-Pipe method that has revolutionized the industry for the past ten years.
Boldan In-House Lining System® covers all equipment, materials, training, and technical support required for successful pipe renovation.
How does the Boldan In-House Lining System® differ from the other sewer renovation methods?
At Trelleborg, we revolutionize sewer network renovation with our state-of-the-art Boldan In-House Lining System®. Our solution ensures a seamless and 100% watertight renovation from the ventilation pipe to the municipal sewer, providing unmatched reliability and durability.
Our system includes type-approved floor drains and connection collars, meeting all industry standards and guaranteeing top-notch quality.
We offer the most comprehensive CIPP product selection on the market, rigorously tested for compatibility to ensure optimal performance.
We only accept products of SN8 strength class or higher into our system, ensuring that relined pipes can withstand ground pressure when buried. Our solutions are designed for high temperature and chemical resistance, making them suitable for a wide range of applications.
With a lifespan tested to last up to 50 years, the Boldan In-House Lining System® is your ultimate choice for long-lasting, reliable sewer network renovation. Trust Trelleborg for a future-proof solution that stands the test of time.