contactusurl /sv-se/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
Group

All Trelleborg sites

Close
  • Group Trelleborg is a world leader in engineered polymer solutions that seal, damp and protect critical applications in demanding environments. /-/media/group/site-switch/trelleborg-group.jpg?h=264&w=293&rev=b3492bd026aa498f90103f0288dfc4e6&hash=6266585D27A9AF9CAE6D7D73A1E09EF1
  • Antivibration Solutions Helping to remove unwanted vibration and noise in Rail, Marine, Off-highway and Industrial applications /-/media/group/site-switch/antivibration.jpg?h=264&w=293&rev=cac94d89d97a4764937febb8422dbc03&hash=F9D7EF3FF4D76A4DF9D3FB80DE0AE2FF
  • Boots Advanced dynamic protection for Automotive Driveshaft and Steering Gears /-/media/group/site-switch/testing-boot-cold-1.jpg?h=264&w=293&rev=e398df5cfb7d4080a18fb803255e50bc&hash=4E5831ED13AD6E4D7857E4715CF79E9F
  • Damping Solutions Automotive noise damping shims & insulators /-/media/group/site-switch/damping-solutions.jpg?h=264&w=293&rev=e4886fdb3c364d319c626e35fe923d04&hash=E6931EDF944DCC10968FAF04A37268CF
  • Engineered Coated Fabrics Trelleborg’s Engineered Coated Fabrics business unit, a world-leading producer of specialty polymer-coated and calendared materials, operates under the Coated Systems business area. /-/media/group/site-switch/engineered-coated-fabrics.jpg?h=264&w=293&rev=2fdac9be0f434313920fb532c7262a43&hash=5680D4CF5E1DF4CFD243CF2E03CBA036
  • Fluid Handling Solutions Industrial Hose, Expansion Joint, Oil & Marine Hose, Rubber Sheeting and Mining Applications /-/media/group/site-switch/fhs.jpg?h=264&w=293&rev=6cf337a4c82642b59e004d0a9199ea15&hash=35B3AE0E09C70FB9BE8A0CF5A8884CB2
  • Medical Solutions Supporting the Healthcare and Medical industry with advanced polymer engineered components /-/media/group/site-switch/healthcare-and-medical.jpg?h=264&w=293&rev=627ac8af44794afb8aa913220f959254&hash=4DFDD00FF7D3CD3FF3BAB66835FAC177
  • Marine & Infrastructure Highly engineered polymer solutions for marine and civil infrastructure /-/media/group/site-switch/marine-and-infrastructure.jpg?h=264&w=293&rev=b209d371ac264b6f85b7b8167ef0860c&hash=7523C6E34D519952BF3AA94DC40C8BFF
  • Sealing Solutions Sealing and bearing solutions for Industrial, Automotive and Aerospace applications /-/media/group/site-switch/sealing-solutions.jpg?h=264&w=293&rev=158324dc66494c6a8450812cbd4a794b&hash=A64741245A5451A41E1F65E126BEB43C
  • Seals & Profiles Tätningar för bygg och -anläggningsindustrin, flygplansindustrin, bilindustrin, lantbruksnäringen, förnybar energi och samt vatten och avlopp. /-/media/group/site-switch/seals-and-profiles.jpg?h=264&w=293&rev=c630d927a2a9455e851bb1a4fd6da61e&hash=80BCC567AC33EE6C0DD6C18402F892D5
Swedish
  • Chinese (Simplified) | 中文(简体)
  • English
  • German | Deutsch
  • Swedish | svenska
Search

Back
Close
  • Language svenska
      Back
      Close
      Swedish
      • Chinese (Simplified) | 中文(简体)
      • English
      • German | Deutsch
      • Swedish | svenska
  1. Hem
    ›
  2. Investerare
    ›
  3. Rapporter och presentationer
    ›
  4. Presentationer
    ›
  5. Analytikerdag 2022
    ›

Analytikerdag 2022

På ett analytikermöte i Stuttgart, Tyskland, den 5 december 2022 hölls en presentation och rundvisning i Trelleborgs innovationscentrum för tätningslösningar.

 

Ladda ner presentation

 

Pressmeddelande

Trelleborg AB

Johan Kocksgatan 10,
P.O. Box 153, SE-231 22 Trelleborg
Tel: +46 (0)410 670 00
© Trelleborg AB (publ)

Follow Us

Facebook Channels :
Facebook Channel 1
LinkedIn Channels :
LinkedIn Profile
Twitter
https://twitter.com/trelleborggroup
Youtube Channels :
Youtube Channel1
TrelleborgLife
TrelleborgLife

  • Cookie Policy
  • Personuppgifter